Skip to main content

Features

  • Quad Version of HA-5020
  • Individual Output Enable/Disable
  • Input Offset Voltage 800µV
  • Wide Unity Gain Bandwidth 125MHz
  • Slew Rate 475V/µs
  • Differential Gain 0.03%
  • Differential Phase 0.03 Degrees
  • Supply Current (per Amplifier) 7.5mA
  • ESD Protection 4000V
  • Guaranteed Specifications at ¡¾5V Supplies
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

Support is limited to customers who have already adopted these products.

The HA5024 is a quad version of the popular Intersil HA5020. It features wide bandwidth and high slew rate, and is optimized for video applications and gains between 1 and 10. It is a current feedback amplifier and thus yields less bandwidth degradation at high closed loop gains than voltage feedback amplifiers. The low differential gain and phase, 0. 1dB gain flatness, and ability to drive two back terminated 75Ω cables, make this amplifier ideal for demanding video applications. The HA5024 also features a disable function that significantly reduces supply current while forcing the output to a true high impedance state. This functionality allows 2:1 and 4:1 video multiplexers to be implemented with a single IC. The current feedback design allows the user to take advantage of the amplifier's bandwidth dependency on the feedback resistor. By reducing RF, the bandwidth can be increased to compensate for decreases at higher closed loop gains or heavy output loads.

Applications

  • Video Multiplexers; Video Switching and Routing
  • Video Gain Block
  • Video Distribution Amplifier/RGB Amplifier
  • Flash A/D Driver
  • Current to Voltage Converter
  • Medical Imaging
  • Radar and Imaging Systems

Applied Filters: