Skip to main content
Renesas Electronics Corporation
Dual 125MHz Video Current Feedback Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTG
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HA5023IBZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationPHILIPPINES
Wafer Fab LocationUNITED STATES
2nd Harmonic (dB)-51
3rd Harmonic (dB)-55
Bandwidth (MHz)125
CMRR (dB)53
Channels (#)2
Diff Gain (%)0.03
Diff Phase (°)0.03
Distortion Conditions2Vpp, 10MHz
EnableNo
Gain Min1
IBIAS (nA)4000
IOUT (A)0.02
IS per Amp (mA)7.5
Length (mm)4.9
MOQ980
Noise VN (nV/√Hz)4.5
Offset Voltage (Max) (mV)3
Output Headroom (V)2
PSRR (db)60
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Price (USD)$6.24823
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)9 - 30
Slew Rate (V/µs)475
Thermal ShutdownNo
Topology [Rail 1]CFA
VOUT (V)6
VS (Max) (V)30
VS (Min) (V)9
Width (mm)3.9
field__slew_rate_typical_475

Description

The HA5023 is a wide bandwidth high slew rate dual amplifier optimized for video applications and gains between 1 and 10. It is a current feedback amplifier and thus yields less bandwidth degradation at high closed loop gains than voltage feedback amplifiers. The low differential gain and phase, 0. 1dB gain flatness, and ability to drive two back terminated 75Ω cables, make this amplifier ideal for demanding video applications. The current feedback design allows the user to take advantage of the amplifier's bandwidth dependency on the feedback resistor. By reducing RF, the bandwidth can be increased to compensate for decreases at higher closed loop gains or heavy output loads. The performance of the HA5023 is very similar to the popular Intersil HA-5020.