Skip to main content
Renesas Electronics Corporation
400MHz, 4x1 Video Crosspoint Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLK
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.9 x 1.47
Pitch (mm):0.6

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQSOP
Lead Count (#)16
Carrier TypeReel
Pitch (mm)0.6
Pkg. Dimensions (mm)4.9 x 3.9 x 1.47
Pb (Lead) FreeNo
Temp. Range (°C)0 to +70°C
Bandwidth (MHz)400
Configuration4 to 1
Diff Gain (%)0.01
Diff Phase (°)0.01
Gain Min1
IOUT (A)0.02
IS (mA)10.5
Length (mm)4.9
MOQ2500
Qualification LevelStandard
Slew Rate (V/µs)1400
Thickness (mm)1.47
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The HA4314B is a very wide bandwidth 4x1 crosspoint switch ideal for professional video switching, HDTV, computer monitor routing, and other high performance applications. The circuit features very low power dissipation (105mW Enabled, 4mW Disabled), excellent differential gain and phase, and very high off isolation. When disabled, the output is switched to a high impedance state, making the HA4314B ideal for routing matrix equipment. The HA4314B requires no external current source, and features fast switching and symmetric slew rates. For a 4x1 crosspoint with Tally outputs (channel indicators) or with synchronous control signals, please refer to the HA4404B and HA4344B data sheets, respectively. For audio channels requiring larger signal swings, please refer to the CD22M3494 (16x8) data sheet.