| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_660 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.85 x 4.4 x 2.03 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (HA17904AFPEL-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Channels (#) | 2 |
| Function | Bipolar Operational Amplifiers RF noise improved Single Power supply available. |
| Lead Compliant | Yes |
| Length (mm) | 5 |
| MOQ | 2500 |
| Pkg. Dimensions (mm) | 5 x 4 x 2.03 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Remarks | No error against RF noise |
| Slew Rate (V/µs) | 0.2 |
| Tape & Reel | No |
| Thickness (mm) | 2.03 |
| Width (mm) | 4 |
| field__slew_rate_typical_ | 0.2 |
Support is limited to customers who have already adopted these products.