Skip to main content
Renesas Electronics Corporation
Comparators

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_667
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HA17903ARPEL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)2
FunctionBipolar Voltage Comparator RF noise improved
Lead CompliantYes
Length (mm)5
MOQ2500
Pkg. Dimensions (mm)5 x 4 x 1.75
Pkg. TypeSOP
RemarksNo error against RF noise (JEDEC )
Tape & ReelNo
Thickness (mm)1.75
Width (mm)4

Description

Support is limited to customers who have already adopted these products.

General-purpose comparators utilizing CMOS process suitable for low voltage, low power consumption, and fast response.