Skip to main content
Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_660
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 2.03
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HA17458F-EL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)2
FunctionBipolar Operational Amplifiers Standard
Lead CompliantYes
Length (mm)5
MOQ2500
Pkg. Dimensions (mm)5 x 4 x 2.03
Pkg. TypeSOP
ProcessBipolar
RemarksStandard
Slew Rate (V/µs)0.6
Tape & ReelNo
Thickness (mm)2.03
Width (mm)4
field__slew_rate_typical_0.6

Description

Support is limited to customers who have already adopted these products.