Skip to main content
Shunt Regulators

Package Information

CAD Model:View CAD Model
Pkg. Type:MPAK
Pkg. Code:pkg_1122
Lead Count (#):5
Pkg. Dimensions (mm):2.95 x 1.6 x 1.4
Pitch (mm):

Environmental & Export Classifications

RoHS (HA17431VLP-E)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMPAK
Lead CompliantYes
Lead Count (#)5
Length (mm)2
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)2 x 3 x 1.4
Tape & ReelNo
Thickness (mm)1.4
Width (mm)3

Description

Support is limited to customers who have already adopted these products.