| CAD Model: | View CAD Model |
| Pkg. Type: | TO-92(1) |
| Pkg. Code: | pkg_8790 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 4.8 x 3.8 x 7.3 |
| Pitch (mm): |
| RoHS (HA17431HPTZ-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-92(1) |
| Carrier Type | Adhesive Tape |
| Lead Compliant | Yes |
| Lead Count (#) | 3 |
| Length (mm) | 4 |
| MOQ | 2500 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 4 x 5 x 7.3 |
| Tape & Reel | No |
| Thickness (mm) | 7.3 |
| Width (mm) | 5 |
Support is limited to customers who have already adopted these products.