Skip to main content
Shunt Regulators

Package Information

CAD Model:View CAD Model
Pkg. Type:MPAK
Pkg. Code:pkg_6113
Lead Count (#):3
Pkg. Dimensions (mm):2.95 x 1.5 x 1.4
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HA17431GLTPAEL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeMPAK
Lead CompliantYes
Lead Count (#)3
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)2 x 3 x 1.4
Tape & ReelNo
Thickness (mm)1.4
Width (mm)3

Description

Support is limited to customers who have already adopted these products.