Skip to main content
Renesas Electronics Corporation
Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_47
Lead Count (#):14
Pkg. Dimensions (mm):5 x 4 x 1.1
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Lead Count (#)14
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN, VIETNAM
Country of Wafer FabricationJAPAN
Channels (#)4
FunctionBipolar Operational Amplifiers RF noise improved Single Power supply available.
Lead CompliantYes
Length (mm)5
MOQ2000
Pkg. Dimensions (mm)5 x 4 x 1.1
Pkg. TypeTSSOP
ProcessBipolar
RemarksNo error against RF noise
Slew Rate (V/µs)0.19
Tape & ReelNo
Thickness (mm)1.1
Width (mm)4
field__slew_rate_typical_0.19

Description

Support is limited to customers who have already adopted these products.