Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:CMPAK
Pkg. Code:pkg_911
Lead Count (#):5
Pkg. Dimensions (mm):1 x 2 x 1.1
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HA1631S02CMEL-E#H6)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)5
Pb (Lead) FreeYes
Channels (#)1
FunctionSingle(High SR)
Input Offset Voltage Vio (Max) (mV (±))5
Lead CompliantYes
Length (mm)1
MOQ1
Output Current Io Sink (Typical) (mA)14
Output Current Io Source (Typical) (mA)13
Pkg. Dimensions (mm)1 x 2 x 1.1
Pkg. TypeCMPAK
ProcessCMOS
RemarksPushpull type
Response Time TPHL (Typical) (µs)0.17
Response Time TPLH (Typical) (µs)0.33
Single Supply Voltage Range (V)1.8 - 5.5
Supply Current Icc/Idd (Max) (mA)0.05
Tape & ReelNo
Thickness (mm)1.1
Width (mm)2

Description

Support is limited to customers who have already adopted these products.

General-purpose comparators utilizing CMOS process suitable for low voltage, low power consumption, and fast response.