Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LSOP
Pkg. Code:pkg_8804
Lead Count (#):8
Pkg. Dimensions (mm):4.0 x 2.95 x 1.1
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HA1631D03MMEL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)2
FunctionDual(Low Consumption)
Input Offset Voltage Vio (Max) (mV (±))5
Lead CompliantYes
MOQ3000
Output Current Io Sink (Typical) (mA)14
Pkg. TypeLSOP
ProcessCMOS
RemarksOpen drain type
Response Time TPHL (Typical) (µs)0.55
Single Supply Voltage Range (V)1.8 - 5.5
Supply Current Icc/Idd (Max) (mA)0.005
Tape & ReelNo

Description

Support is limited to customers who have already adopted these products.

General-purpose comparators utilizing CMOS process suitable for low voltage, low power consumption, and fast response.