Skip to main content
Renesas Electronics Corporation
Dual and Quad, 8MHz and 60MHz, Low Noise Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FAX
Lead Count (#):8
Pkg. Dimensions (mm):9.7 x 6.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)9.7 x 6.3 x 0.00
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ192
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)108
Bandwidth (MHz)8
CMRR (dB)95
Channels (#)2
Die Sale Availability?No
EnableNo
FlowHarsh Environment & MIL-STD-883
Gain Min1
IBIAS (nA)130
IOUT (mA)1.5
IS per Amp (mA)3
Length (mm)9.7
Noise VN (nV/√Hz)4.3
Offset Voltage (Max) (mV)0.5
Offset Voltage (max)500µV
PROTO Availability?No
PSRR (db)100
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingHarsh Environment
Single Supply Voltage Range (V)5 - 18
Slew Rate (V/µs)3
Supply Voltage (max) (V)18 - 18
Supply Voltage (min) (V)5 - 5
Thermal ShutdownNo
VOUT (V)26
VS (Max) (V)18
VS (Min) (V)5
Width (mm)6.3
field__slew_rate_typical_3

Description

Low noise and high performance are key words describing HA-5102 and HA-5104. These general purpose amplifiers offer an array of dynamic specifications including a 3V/µs slew rate and 8MHz bandwidth. Complementing these outstanding parameters is a very low noise specification of 4. 3nV/√Hz at 1kHz. Fabricated using the Intersil high frequency DI process, these operational amplifiers also offer excellent input specifications such as a 0. 5mV offset voltage and 30nA offset current. Complementing these specifications are 108dB open loop gain and 60dB channel separation. Consuming a very modest amount of power (90mW/ package for duals and 150mW/package for quads), HA-5102/04 also provide 15mA of output current. This impressive combination of features make this series of amplifiers ideally suited for designs ranging from audio amplifiers and active filters to the most demanding signal conditioning and instrumentation circuits. These operational amplifiers are available in dual or quad form with industry standard pinouts allowing for immediate interchangeability with most other dual and quad operational amplifiers. HA-5102 Dual, Comp. HA-5104 Quad, Comp. Refer to the /883 data sheet for military product.