Skip to main content
Renesas Electronics Corporation
Monolithic, Wideband, High Slew Rate, High Output Current Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:HEY
Lead Count (#):20
Pkg. Dimensions (mm):8.9 x 8.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCLCC
Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)8.9 x 8.9 x 0.00
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ112
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced FeaturesVideo, High RIN, Open Loop, High IOUT
Bandwidth (MHz)110
Channels (#)1
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Gain Min1
IOUT (mA)200
IS per Amp (mA)8.3
Length (mm)8.9
Offset Voltage (max)5mV
Op Amp or BufferBuffer
PROTO Availability?No
PSRR (db)64
Qualification LevelClass Q
Rail-to-Rail Input/OutputNo
RatingMIL-STD-883
Slew Rate (V/µs)1300
Supply Voltage (max) (V)40 - 40
Supply Voltage (min) (V)10 - 10
Supply Voltage Vcc (Min) (V)5
Vcc (V)5-20
Width (mm)8.9

Description

The HA-5002/883 is a monolithic, wideband, high slew rate, high output current, buffer amplifier. Utilizing the advantages of the Harris Dielectric Isolation technologies, the HA-5002/883 current buffer offers 1300V/µs slew rate typically and 1000V/µs minimum with 110MHz of bandwidth. The ±100mA minimum output current capability is enhanced by a 3Ω output impedance. The monolithic HA-5002/883 will replace the hybrid LH0002 with corresponding performance increases. These characteristics range from the 3MΩ (typ) input impedance to the increased output voltage swing. Monolithic design technologies have allowed a more precise buffer to be developed with more than an order of magnitude smaller gain error. The voltage gain is 0. 98 guaranteed minimum with a 1kΩ load and 0. 96 minimum with a 100Ω load. The HA-5002/883 will provide many present hybrid users with a higher degree of reliability and at the same time increase overall circuit performance.