Skip to main content
Renesas Electronics Corporation
Precision Quad Comparator

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FBF
Lead Count (#):16
Pkg. Dimensions (mm):19.3 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)19.3 x 7.3 x 0.00
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
Comparator Receiver (Max)(V ) - 2.6
Comparator Receiver (Min)V-
Comparator TypeQuad
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
IBIAS (nA)50
IOS (nA)10
IS (mA)6.5
Input Offset Voltage Vio (Max) (mV (±))5
Input Signal (Max)(V ) - 2.6
Input Supply (Max) (VP)15 - 15
Input Supply Range (V)-15 - 15
Length (mm)19.3
Offset Voltage (Max) (mV)5
Output Signal (Max) (V)4.2
Output Signal (Min) (V)0.2
Output Signal Range0.2 to 4.2
PROTO Availability?No
Qualification LevelClass Q
RatingMIL-STD-883
Response Time (max) (ns)200
Response Time (ns)180
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)-15 - -15
Width (mm)7.3

Description

The HA-4902/883 is a monolithic, quad, precision comparator offering fast response time, low offset voltage, low offset current and virtually no channel-to-channel crosstalk for applications requiring accurate, High-Speed, signal level detection. This comparator can sense signals at ground level while being operated from either a single +5V supply (digital systems) or from dual supplies (analog networks) up to ±15V. The HA-4902/883 contains a unique current driven output stage which can be connected to logic system supplies (VLOGIC+ and VLOGIC-) to make the output levels directly compatible (no external components needed) with any standard logic or special system logic levels. In combination analog/digital systems, the design employed in the HA-4902/883 input and output stages prevents troublesome ground coupling of signals between analog and digital portions of the system. This comparators’ combination of features make it an ideal component for signal detection and processing in data acquisition systems, test equipment and microprocessor/analog signal interface networks.