| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FBF |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 19.3 x 7.3 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CERDIP |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 200 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Comparator Receiver (Max) | (V ) - 2.4 |
| Comparator Receiver (Min) | V- |
| Comparator Type | Quad |
| Die Sale Availability? | No |
| Dual Supply Range (V) | V+-15V(Max.) |
| Flow | Harsh Environment & MIL-STD-883 |
| IBIAS (nA) | 50 |
| IOS (nA) | 10 |
| IS (mA) | 6.5 |
| Input Offset Voltage Vio (Max) (mV (±)) | 2 |
| Input Signal (Max) | (V ) - 2.4 |
| Input Supply (Max) (VP) | 15 - 15 |
| Input Supply Range (V) | -15 - 15 |
| Length (mm) | 19.3 |
| Offset Voltage (Max) (mV) | 3 |
| Output Signal (Max) (V) | 4.2 |
| Output Signal (Min) (V) | 0.2 |
| Output Signal Range | 0.2 to 4.2 |
| PROTO Availability? | No |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 19.3 x 7.3 x 0.00 |
| Qualification Level | Standard |
| Rating | Harsh Environment |
| Response Time (max) (ns) | 200 |
| Response Time (ns) | 130 |
| Response Time TPHL (Typical) (µs) | 0.13 |
| Response Time TPLH (Typical) (µs) | 0.13 |
| Supply Current Icc/Idd (Max) (mA) | 6.5 |
| Supply Voltage (max) (V) | 15 - 15 |
| Supply Voltage (min) (V) | -15 - -15 |
| Width (mm) | 7.3 |
The HA-4900 series are monolithic, quad, precision comparators offering fast response time, low offset voltage, low offset current and virtually no channel-to-channel crosstalk for applications requiring accurate, High-Speed, signal level detection. These comparators can sense signals at ground level while being operated from either a single +5V supply (digital systems) or from dual supplies (analog networks) up to ±15V. The HA-4900 series contains a unique current driven output stage which can be connected to logic system supplies (VLOGIC+ and VLOGIC-) to make the output levels directly compatible (no external components needed) with any standard logic or special system logic levels. In combination analog/digital systems, the design employed in the HA-4900 series input and output stages prevents troublesome ground coupling of signals between analog and digital portions of the system. These comparators' combination of features make them ideal components for signal detection and processing in data acquisition systems, test equipment and microprocessor/analog signal interface networks. For military grade product, refer to the HA-4902/883 data sheet.