Skip to main content
Renesas Electronics Corporation
4MHz, High Supply Voltage Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FAX
Lead Count (#):8
Pkg. Dimensions (mm):9.7 x 6.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)8
Carrier TypeTube
Pitch (mm)2.5
Pkg. Dimensions (mm)9.7 x 6.3 x 0.00
Pb (Lead) FreeNo
MOQ288
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)106
Bandwidth (MHz)4
CMRR (dB)100
Channels (#)1
Die Sale Availability?No
EnableNo
FlowHarsh Environment & MIL-STD-883
Gain Min1
IBIAS (nA)10
IOUT (mA)15
IS per Amp (mA)3.2
Length (mm)9.7
Noise VN (nV/√Hz)15
Offset Voltage (Max) (mV)4
Offset Voltage (max)4mV
PROTO Availability?No
PSRR (db)90
Qualification LevelQML Class Q (military)
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingHarsh Environment
Single Supply Voltage Range (V)20 - 80
Slew Rate (V/µs)5
Supply Voltage (max) (V)80 - 80
Supply Voltage (min) (V)20 - 20
Thermal ShutdownNo
VOUT (V)70
VS (Max) (V)80
VS (Min) (V)20
Width (mm)6.3
field__slew_rate_typical_5

Description

HA-2640 and HA-2645 are monolithic operational amplifiers which are designed to deliver unprecedented dynamic specifications for a high voltage internally compensated device. These dielectrically isolated devices offer very low values for offset voltage and offset current coupled with large output voltage swing and common mode input voltage. For maximum reliability, these amplifiers offer unconditional output overload protection through current limiting and a chip temperature sensing circuit. This sensing device turns the amplifier off, when the chip reaches a certain temperature level. These amplifiers deliver ±35V common mode input voltage range, ±35V output voltage swing, and up to ±40V supply range for use in such designs as regulators, power supplies, and industrial control systems. 4MHz gain bandwidth and 5V/µs slew rate make these devices excellent components for high performance signal conditioning applications. Outstanding input and output voltage swings coupled with a low 5nA offset current make these amplifiers excitation designs.