| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FAX |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.7 x 6.3 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CERDIP |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 9.7 x 6.3 x 0.00 |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 288 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| AVOL (dB) | 7.5 |
| Advanced Features | High Slew Rate |
| Bandwidth (MHz) | 12 |
| CMRR (dB) | 80 |
| Channels (#) | 1 |
| Die Sale Availability? | No |
| Flow | Harsh Environment & MIL-STD-883 |
| Gain Min | 1 |
| IOUT (mA) | 10 |
| IS per Amp (mA) | 6 |
| Length (mm) | 9.7 |
| Offset Voltage (max) | 18mV |
| Op Amp or Buffer | Op Amp |
| PROTO Availability? | No |
| PSRR (db) | 80 |
| Qualification Level | Class Q |
| Rail-to-Rail Input/Output | No |
| Rating | MIL-STD-883 |
| Slew Rate (V/µs) | 65 |
| Supply Voltage (max) (V) | 36 - 36 |
| Supply Voltage (min) (V) | 16 - 16 |
| Supply Voltage Vcc (Min) (V) | -15 |
| Supply Voltage Vcc Range | -15-15 |
| Width (mm) | 6.3 |
The HA-2510/883 is a high performance operational amplifier which sets the standards for maximum slew rate and wide bandwidth operation in moderately powered, internally compensated, monolithic devices. In addition to excellent dynamic characteristics, this dielectrically isolated amplifier also offers low offset current and high input impedance. The ±50V/µs minimum slew rate and fast settling time of the HA-2510/883 are ideally suited for High-Speed D/A, A/D, and pulse amplification designs. The HA-2510/883's superior bandwidth and 750kHz minimum full power bandwidth are extremely useful in RF and video applications. To insure compliance with slew rate and transient response specifications, all devices are 100% tested for AC performance characteristics over full temperature limits. To improve signal conditioning accuracy, the HA-2510/883 provides a maximum offset current of 25nA and a minimum input impedance of 50MΩ;, both at 25°C, as well as offset voltage adjust capability.