Skip to main content
Microcontrollers with 32-bit CPU for Automotive, Factory Automation and Industrial Applications

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PLQP0100KB-A
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU H8SX
Bit Size 32
RAM (KB) 24
Program Memory (KB) 16
Lead Count (#) 100
Timer 16-bit x 12-ch, 32-bit x 2-ch
ADC 10-bit x 16-ch
LVD or PVD No
DMA No
CAN (ch) 2
Ethernet No
Moisture Sensitivity Level (MSL) 3
Family Name H8SX
Length (mm) 14
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 1.7
RTC No
Width (mm) 14

Description

The H8SX/1720S Group is supported only for customers who have already adopted these products. The RX24U Group is recommended for new designs.