| CAD Model: | View CAD Model |
| Pkg. Type: | TFLGA |
| Pkg. Code: | pkg_6878 |
| Lead Count (#): | 145 |
| Pkg. Dimensions (mm): | 9 x 9 x 1.2 |
| Pitch (mm): | 0.65 |
| RoHS (R5F61662D50LGV) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | H8SX |
| Bit Size | 32 |
| RAM (KB) | 40 |
| Program Memory (KB) | 384 |
| Lead Count (#) | 145 |
| Operating Freq (Max) (MHz) | 50 |
| Timer | 8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch |
| ADC | 10-bit x 8-ch |
| DAC | 10-bit x 2-ch |
| LVD or PVD | No |
| DMA | No |
| Ethernet | No |
| USB | USB Peripheral |
| Temp. Range (°C) | -40 to +85 |
| Carrier Type | Tray |
| Family Name | H8SX |
| Lead Compliant | Yes |
| Length (mm) | 9 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 9 x 9 x 1.2 |
| Pkg. Type | TFLGA |
| RTC | No |
| Tape & Reel | No |
| Thickness (mm) | 1.2 |
| Width (mm) | 9 |
The H8SX/1665, H8SX/1665M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.