Skip to main content
Microcontrollers with 32-bit CISC CPU for System Control Applications

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_9397
Lead Count (#): 144
Pkg. Dimensions (mm): 20 x 20 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (R5F61642AN50FPV) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU H8SX
Bit Size 32
RAM (KB) 24
Program Memory (KB) 256
Lead Count (#) 144
Operating Freq (Max) (MHz) 50
Timer 8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch
ADC 10-bit x 12-ch
DAC 8-bit x 2-ch
LVD or PVD No
DMA No
Ethernet No
Temp. Range (°C) -20 to +75
Family Name H8SX
Lead Compliant Yes
Length (mm) 20
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 20 x 20 x 1.7
Pkg. Type LQFP
RTC No
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 20

Description

The H8SX/1648A, H8SX/1648L Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.