Skip to main content
Microcontrollers with 32-bit CISC CPU for System Control Applications

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_10115
Lead Count (#): 120
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm): 0.4

Environmental & Export Classifications

RoHS (R5F61638LN50FPV) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Longevity 2029 Jan
CPU H8SX
Bit Size 32
RAM (KB) 56
Program Memory (KB) 1024
Lead Count (#) 120
Operating Freq (Max) (MHz) 50
Timer 8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch
ADC 10-bit x 8-ch
DAC 8-bit x 2-ch
LVD or PVD Yes
DMA No
Ethernet No
Temp. Range (°C) -20 to +75
Country of Assembly JAPAN
Country of Wafer Fabrication JAPAN, SINGAPORE
Family Name H8SX
Lead Compliant Yes
Length (mm) 14
MOQ 1
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 1.7
Pkg. Type LQFP
Price (USD) $21.40367
RTC No
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 14

Description

The H8SX/1638, H8SX/1638L Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.