Skip to main content
Renesas Electronics Corporation
Microcontrollers with 32-bit CISC CPU for System Control Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_9397
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8SX
Bit Size32
RAM (KB)24
Program Memory (KB)256
Lead Count (#)144
Operating Freq (Max) (MHz)50
Timer8-bit x 8-ch, 16-bit x 6-ch, 32-bit x 2-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-20 to +75
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Family NameH8SX
Lead CompliantYes
Length (mm)20
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 20 x 1.7
Pkg. TypeLQFP
Price (USD)$20.71967
RTCNo
Tape & ReelNo
Thickness (mm)1.7
Width (mm)20

Description

The H8SX/1622 Group is supported only for customers who have already adopted these products. The RX21A, RX651 Groups are recommended for new designs.