Skip to main content
Renesas Electronics Corporation
Microcontrollers with 32-bit CISC CPU for Automotive, Factory Automation and Industrial Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:FQFP
Pkg. Code:pkg_780
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 3.05
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (DF61527RJ48FPV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8SX
Bit Size32
RAM (KB)12
Program Memory (KB)256
Lead Count (#)100
Operating Freq (Max) (MHz)48
Timer16-bit x 12-ch, 32-bit x 2-ch
ADC10-bit x 16-ch
LVD or PVDNo
DMANo
CAN (ch)1
EthernetNo
Temp. Range (°C)-40 to +85
Carrier TypeTray
Family NameH8SX
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 3.05
Pkg. TypeFQFP
RTCNo
Tape & ReelNo
Thickness (mm)3.05
Width (mm)14

Description

The H8SX/1520R Group is supported only for customers who have already adopted these products. The RX231 Group is recommended for new designs.