Skip to main content
High-end Microcontrollers for Automotive Control and Factory Automation Applications

Package Information

CAD Model: View CAD Model
Pkg. Type: FQFP
Pkg. Code: pkg_771
Lead Count (#): 144
Pkg. Dimensions (mm): 20 x 20 x 3.05
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
RoHS (DF2676VFC33V) EnglishJapanese
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU H8S/2600
Bit Size 16
RAM (KB) 8
Program Memory (KB) 256
Lead Count (#) 144
Operating Freq (Max) (MHz) 33
Timer 8-bit x 2-ch, 16-bit x 6-ch
ADC 10-bit x 12-ch
DAC 8-bit x 4-ch
RTC No
LVD or PVD No
DMA No
Ethernet No
Temp. Range (°C) -20 to +75
Moisture Sensitivity Level (MSL) 3
Carrier Type Tray
Family Name H8S
Lead Compliant Yes
Length (mm) 20
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 20 x 20 x 3.05
Pkg. Type FQFP
Tape & Reel No
Thickness (mm) 3.05
Width (mm) 20

Description

The H8S/2678 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.