Skip to main content
Renesas Electronics Corporation
High-end Microcontrollers for Automotive Control and Factory Automation Applications

Package Information

Pkg. Type:TFQFP
Pkg. Code:pkg_135
Lead Count (#):120
Pkg. Dimensions (mm):14 x 14 x 1.2
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUH8S/2600
Bit Size16
RAM (KB)12
Program Memory (KB)192
Lead Count (#)120
Operating Freq (Max) (MHz)25
Timer8-bit x 4-ch, 16-bit x 6-ch
ADC10-bit x 16-ch
DAC8-bit x 4-ch
RTCNo
LVD or PVDNo
DMANo
EthernetNo
CAN (ch)0
Temp. Range (°C)-20 to +75°C
Family NameH8S
Length (mm)14
Pkg. Dimensions (mm)14 x 14 x 1.2
Width (mm)14

Description

The H8S/2633 Group is supported only for customers who have already adopted these products. The RX651, RX210 Groups are recommended for new designs.