Skip to main content
High-end Microcontrollers for Automotive Control and Factory Automation Applications

Package Information

Pkg. Type: FQFP
Pkg. Code: pkg_87
Lead Count (#): 144
Pkg. Dimensions (mm): 20 x 20 x 3.05
Pitch (mm): -0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPU H8S/2600
Bit Size 16
RAM (KB) 8
Program Memory (KB) 256
Lead Count (#) 144
Operating Freq (Max) (MHz) 20
Timer 16-bit x 6-ch
ADC 10-bit x 16-ch
RTC Yes
LVD or PVD No
DMA No
Ethernet No
CAN (ch) 0
Temp. Range (°C) -40 to +85°C
Family Name H8S
Length (mm) 20
Pkg. Dimensions (mm) 20 x 20 x 3.05
Width (mm) 20

Description

The H8S/2609 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.