Skip to main content
Renesas Electronics Corporation
Microcontrollers with 16-bit, 26MHz/3.0 to 5.5V H8S/2000 CPU

Package Information

CAD Model:View CAD Model
Pkg. Type:FQFP
Pkg. Code:pkg_770
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 3.05
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (DF2505FC26DV)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

PLP terminated2024 Jan (terminated)
CPUH8S/2000
Bit Size16
RAM (KB)32
Program Memory (KB)384
Lead Count (#)144
Operating Freq (Max) (MHz)26
Timer8-bit x 4-ch, 16-bit x 6-ch
ADC10-bit x 16-ch
DAC8-bit x 2-ch
RTCYes
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-40 to +85
Family NameH8S
Lead CompliantYes
Length (mm)20
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 20 x 3.05
Pkg. TypeFQFP
Tape & ReelNo
Thickness (mm)3.05
Width (mm)20

Description

The H8S/2556, 2552, 2506 Group is supported only for customers who have already adopted these products. The RX130 Group is recommended for new designs.