Skip to main content
Microcontrollers with 16-bit High-speed H8S/2600 CPU

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_1180
Lead Count (#): 120
Pkg. Dimensions (mm): 16 x 16 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (R4F24545NVFAU) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU H8S/2600
Bit Size 16
RAM (KB) 48
Program Memory (KB) 128
Lead Count (#) 120
Operating Freq (Max) (MHz) 32
Timer 8-bit x 2-ch, 16-bit x 12-ch
ADC 10-bit x 10-ch
DAC 8-bit x 2-ch
RTC No
LVD or PVD No
DMA No
Ethernet No
USB USB Peripheral
Temp. Range (°C) -20 to +75
Carrier Type Tray
Family Name H8S
Lead Compliant Yes
Length (mm) 16
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 16 x 16 x 1.7
Pkg. Type LFQFP
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 16

Description

The H8S/2456, 2456R, 2454 Group is supported only for customers who have already adopted these products. The RX65N Group is recommended for new designs.