Skip to main content
Renesas Electronics Corporation
Microcontrollers with 16-bit High-speed H8S/2600 CPU

Package Information

Pkg. Type:LQFP
Pkg. Code:pkg_748
Lead Count (#):120
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):

Environmental & Export Classifications

RoHS (R4S24241DFPV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8S/2600
Bit Size16
RAM (KB)48
Lead Count (#)120
Operating Freq (Max) (MHz)33
Timer8-bit x 2-ch, 16-bit x 12-ch
ADC10-bit x 10-ch
DAC8-bit x 2-ch
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-40 to +85
Family NameH8S
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The H8S/2426, 2426R, 2424 Group is supported only for customers who have already adopted these products. The RX651, RX210 Groups are recommended for new designs.