Skip to main content
Renesas Electronics Corporation
Microcontrollers for General Purpose System Control Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:FQFP
Pkg. Code:pkg_779
Lead Count (#):128
Pkg. Dimensions (mm):20 x 14 x 3.15
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (D72357F20V)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8S/2000
Bit Size16
Lead Count (#)128
Operating Freq (Max) (MHz)20
Timer8-bit x 2-ch, 16-bit x 6-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-20 to +75
Carrier TypeTray
Family NameH8S
Lead CompliantNo
Length (mm)20
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 14 x 3.15
Pkg. TypeFQFP
Tape & ReelNo
Thickness (mm)3.15
Width (mm)14

Description

The H8S/2357 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.