Skip to main content
Renesas Electronics Corporation
Microcontrollers for Mobile Device Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:FQFP
Pkg. Code:PRQP0100KA-A
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 3.05
Pitch (mm):

Environmental & Export Classifications

RoHS (DF2258FA13IV)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8S/2000
Bit Size16
RAM (KB)16
Program Memory (KB)256
Lead Count (#)100
Operating Freq (Max) (MHz)13.5
Timer8-bit x 4-ch, 16-bit x 6-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
RTCYes
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-40 to +85°C
Family NameH8S
Lead CompliantYes
Length (mm)14
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 3.05
Pkg. TypeFQFP
Tape & ReelNo
Thickness (mm)3.05
Width (mm)14

Description

The H8S/2258 Group is supported only for customers who have already adopted these products. The RX230 is recommended for new designs.