| CAD Model: | View CAD Model |
| Pkg. Type: | VQFN |
| Pkg. Code: | pkg_1108 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 8 x 8 x 0.95 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | |
| RoHS (DF2212NP24DV) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | H8S/2000 |
| Bit Size | 16 |
| RAM (KB) | 12 |
| Program Memory (KB) | 128 |
| Lead Count (#) | 64 |
| Operating Freq (Max) (MHz) | 24 |
| Timer | 16-bit x 3-ch |
| ADC | 10-bit x 6-ch |
| RTC | Yes |
| LVD or PVD | No |
| DMA | No |
| Ethernet | No |
| USB | USB Peripheral |
| Temp. Range (°C) | -40 to +85 |
| Family Name | H8S |
| Lead Compliant | Yes |
| Length (mm) | 8 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 8 x 8 x 0.95 |
| Pkg. Type | VQFN |
| Tape & Reel | No |
| Thickness (mm) | 0.95 |
| Width (mm) | 8 |
The H8S/2212 Group is supported only for customers who have already adopted these products. The RX231, RX651 Groups are recommended for new designs.