Skip to main content
Renesas Electronics Corporation
Microcontrollers for Mobile Device Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:VQFN
Pkg. Code:pkg_1108
Lead Count (#):64
Pkg. Dimensions (mm):8 x 8 x 0.95
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (DF2211CUNP24V)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

PLP terminated2024 Jan (terminated)
CPUH8S/2000
Bit Size16
RAM (KB)8
Program Memory (KB)64
Lead Count (#)64
Operating Freq (Max) (MHz)24
Timer16-bit x 3-ch
ADC10-bit x 6-ch
RTCYes
LVD or PVDNo
DMANo
EthernetNo
USBUSB Peripheral
Temp. Range (°C)-20 to +75
Moisture Sensitivity Level (MSL)3
Family NameH8S
Lead CompliantYes
Length (mm)8
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)8 x 8 x 0.95
Pkg. TypeVQFN
Tape & ReelNo
Thickness (mm)0.95
Width (mm)8

Description

The H8S/2212 Group is supported only for customers who have already adopted these products. The RX231, RX651 Groups are recommended for new designs.