Skip to main content
Microcontrollers for Office Equipment Applications

Package Information

CAD Model: View CAD Model
Pkg. Type: TFQFP
Pkg. Code: pkg_133
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 1.2
Pitch (mm):

Environmental & Export Classifications

RoHS (DF2141BVTE10) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

CPU H8S/2000
Bit Size 16
Lead Count (#) 100
Operating Freq (Max) (MHz) 10
Timer 8-bit x 4-ch, 16-bit x 1-ch
ADC 10-bit x 16-ch
DAC 8-bit x 2-ch
RTC No
LVD or PVD No
DMA No
Ethernet No
Temp. Range (°C) -20 to +75
Family Name H8S
Lead Compliant No
Length (mm) 14
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 14 x 14 x 1.2
Pkg. Type TFQFP
Tape & Reel No
Thickness (mm) 1.2
Width (mm) 14

Description

The H8S/2140B Group is supported only for customers who have already adopted these products. The RX651, RX210 Groups are recommended for new designs.