Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_74
Lead Count (#):80
Pkg. Dimensions (mm):14 x 14 x 3.05
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (DF2132RVFA10)EnglishJapanese
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUH8S/2000
Bit Size16
RAM (KB)2
Program Memory (KB)64
Lead Count (#)80
Operating Freq (Max) (MHz)20
Timer8-bit x 3-ch, 16-bit x 1-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-20 to +75
Family NameH8S
Lead CompliantNo
Length (mm)14
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)14 x 14 x 3.05
Pkg. TypeQFP
Tape & ReelNo
Thickness (mm)3.05
Width (mm)14

Description

The H8S/2134 Group is supported only for customers who have already adopted these products. The RX230 Group is recommended for new designs.