Skip to main content
Microcontrollers for Office Equipment Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:SDIP
Pkg. Code:pkg_6780
Lead Count (#):64
Pkg. Dimensions (mm):58 x 17 x 5.08
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (DF2128PS20V)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8S/2000
Bit Size16
RAM (KB)4
Program Memory (KB)128
Lead Count (#)64
Operating Freq (Max) (MHz)20
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC10-bit x 8-ch
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-20 to +75
Carrier TypeTube
Family NameH8S
Lead CompliantYes
Length (mm)58
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)58 x 17 x 5.08
Pkg. TypeSDIP
Tape & ReelNo
Thickness (mm)5.08
Width (mm)17

Description

The H8S/2128, 2128S Groups are supported only for customers who have already adopted these products. The RX230 Group is recommended for new designs.