| CAD Model: | View CAD Model |
| Pkg. Type: | SDIP |
| Pkg. Code: | pkg_6780 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 58 x 17 x 5.08 |
| Pitch (mm): |
| RoHS (DP2125VPS20V) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | H8S/2000 |
| Bit Size | 16 |
| RAM (KB) | 8 |
| Program Memory (KB) | 512 |
| Lead Count (#) | 64 |
| Operating Freq (Max) (MHz) | 20 |
| Timer | 8-bit x 4-ch, 16-bit x 3-ch |
| ADC | 10-bit x 8-ch |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| Ethernet | No |
| Temp. Range (°C) | -20 to +75 |
| Carrier Type | Tube |
| Family Name | H8S |
| Lead Compliant | Yes |
| Length (mm) | 58 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 58 x 17 x 5.08 |
| Pkg. Type | SDIP |
| Tape & Reel | No |
| Thickness (mm) | 5.08 |
| Width (mm) | 17 |
The H8S/2125 Group is supported only for customers who have already adopted these products. The RX231 Group is recommended for new designs.