Skip to main content
Microcontrollers for Office Equipment Applications

Package Information

CAD Model: View CAD Model
Pkg. Type: LFBGA
Pkg. Code: pkg_715
Lead Count (#): 176
Pkg. Dimensions (mm): 13 x 13 x 1.4
Pitch (mm):

Environmental & Export Classifications

RoHS (DF2112VBG25HV) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU H8S/2000
Bit Size 16
RAM (KB) 4
Program Memory (KB) 64
Lead Count (#) 176
Operating Freq (Max) (MHz) 20
Timer 8-bit x 4-ch, 16-bit x 6-ch
ADC 10-bit x 12-ch
RTC No
LVD or PVD No
DMA No
Ethernet No
Temp. Range (°C) -20 to +75
Carrier Type Tray
Family Name H8S
Lead Compliant Yes
Length (mm) 13
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 13 x 13 x 1.4
Pkg. Type LFBGA
Tape & Reel No
Thickness (mm) 1.4
Width (mm) 13

Description

The H8S/2113 Group is supported only for customers who have already adopted these products. The RX651, RX210 Groups are recommended for new designs.