Skip to main content
Renesas Electronics Corporation
Microcontrollers for Office Equipment Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:FQFP
Pkg. Code:pkg_76
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 3.05
Pitch (mm):

Environmental & Export Classifications

RoHS (DF2110BVFA10)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUH8S/2000
Bit Size32
Lead Count (#)100
Operating Freq (Max) (MHz)10
Timer8-bit x 4-ch, 16-bit x 1-ch
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Carrier TypeTray
Family NameH8S
Lead CompliantNo
Length (mm)14
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)14 x 14 x 3.05
Pkg. TypeFQFP
Tape & ReelNo
Thickness (mm)3.05
Width (mm)14

Description

The H8S/2110B Group is supported only for customers who have already adopted these products. The RX130 Group is recommended for new designs.