Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 80V 60A 10.5Mohm To-220Ab

Package Information

Pkg. Type:TO-220AB
Pkg. Code:pkg_6891
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4750
ID (A)60
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeTO-220AB
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)10.5
RDS (ON) (Typical) @ 10V / 8V (mohm)8.4
Tape & ReelNo
VDSS (Max) (V)80

Description

The H8N0801AB is a Nch Single Power Mosfet 80V 60A 10.5Mohm To-220Ab.