Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 60V 85A 6.8Mohm LDPAK(L)/To-262

Package Information

Pkg. Type:LDPAK(L)
Pkg. Code:pkg_6734
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)7000
ID (A)85
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)100
Pkg. TypeLDPAK(L)
Qg typ (nC)49
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)6.8
RDS (ON) (Max) @4.5V (mohm)9
Standard Pkg. TypeTO-262 / I2PAK
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

The H8N0603LD is a Nch Single Power Mosfet 60V 85A 6.8Mohm LDPAK(L)/To-262.