Skip to main content
Renesas Electronics Corporation
Super Low Power, 16-bit Microcomputers

Package Information

CAD Model:View CAD Model
Pkg. Type:VQFN
Pkg. Code:pkg_1108
Lead Count (#):64
Pkg. Dimensions (mm):8 x 8 x 0.95
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8/300H
Bit Size16
RAM (KB)1
Program Memory (KB)16
Operating Freq (Max) (MHz)5
Lead Count (#)64
Timer8-bit x 1-ch, 16-bit x 2-ch
ADC10-bit x 4-ch
EthernetNo
LVD or PVDNo
DMANo
Temp. Range (°C)-20 to +75
Family NameH8
Lead CompliantYes
Length (mm)8
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)8 x 8 x 0.95
Pkg. TypeVQFN
RTCNo
Tape & ReelNo
Thickness (mm)0.95
Width (mm)8

Description

The H8/38704 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/G1F, RX110, RX130 Group.