Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0144KC-A
Lead Count (#):144
Pkg. Dimensions (mm):20x20
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUH8/300L
Bit Size8
RAM (KB)2
Program Memory (KB)60
Operating Freq (Max) (MHz)5
Lead Count (#)144
Timer8-bit x 3-ch, 16-bit x 1-ch
ADC8-bit x 8-ch
CAN (ch)0
EthernetNo
LVD or PVDNo
DMANo
Temp. Range (°C)-20 to +75°C
Family NameH8
Length (mm)20
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)20x20
RTCNo
Width (mm)20

Description

The H8/3857 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX113 Group.