Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:TFQFP
Pkg. Code:pkg_136
Lead Count (#):144
Pkg. Dimensions (mm):16 x 16 x 1.2
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUH8/300L
Bit Size8
RAM (KB)2
Program Memory (KB)40
Operating Freq (Max) (MHz)5
Lead Count (#)144
Timer8-bit x 3-ch, 16-bit x 1-ch
ADC8-bit x 8-ch
CAN (ch)0
EthernetNo
LVD or PVDNo
DMANo
Temp. Range (°C)-20 to +75°C
Family NameH8
Length (mm)16
Pkg. Dimensions (mm)16 x 16 x 1.2
RTCNo
Width (mm)16

Description

The H8/3857 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX113 Group.