Skip to main content
Renesas Electronics Corporation
Super Low Power, 16-bit Microcomputers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_7157
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8/300H
Bit Size16
RAM (KB)4
Program Memory (KB)128
Operating Freq (Max) (MHz)10
Lead Count (#)100
Timer8-bit x 2-ch, 16-bit x 4-ch
ADC10-bit x 8-ch
EthernetNo
LVD or PVDNo
DMANo
Temp. Range (°C)-20 to +75
Moisture Sensitivity Level (MSL)3
Family NameH8
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. TypeLFQFP
RTCNo
Tape & ReelNo
Width (mm)14

Description

The H8/38099 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L1C, RX113 Group.