Skip to main content
Renesas Electronics Corporation
Super Low Power, 16-bit Microcomputers for Healthcare, Metering and Battery Powered Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:TFLGA
Pkg. Code:pkg_609
Lead Count (#):85
Pkg. Dimensions (mm):7 x 7 x 1.2
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

PLP terminated2024 Jan (terminated)
CPUH8/300H
Bit Size16
RAM (KB)2
Program Memory (KB)48
Operating Freq (Max) (MHz)10
Lead Count (#)85
Timer16-bit x 4-ch
ADC10-bit x 8-ch
EthernetNo
LVD or PVDNo
DMANo
Temp. Range (°C)-40 to +85
Moisture Sensitivity Level (MSL)3
Family NameH8
Lead CompliantYes
Length (mm)7
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)7 x 7 x 1.2
Pkg. TypeTFLGA
RTCNo
Tape & ReelNo
Thickness (mm)1.2
Width (mm)7

Description

The H8/38076R Group is supported only for customers who have already adopted these products. The RX113 or RL78/L13, RL78/L1C Groups are recommended for new designs.