Skip to main content
Renesas Electronics Corporation
Super Low Power, 16-bit Microcomputers for Healthcare, Metering and Battery Powered Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_74
Lead Count (#):80
Pkg. Dimensions (mm):14 x 14 x 3.05
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

PLP terminated2024 Jan (terminated)
CPUH8/300H
Bit Size16
RAM (KB)2
Program Memory (KB)48
Operating Freq (Max) (MHz)10
Lead Count (#)80
Timer16-bit x 4-ch
ADC10-bit x 8-ch
EthernetNo
LVD or PVDNo
DMANo
Temp. Range (°C)-20 to +75
Moisture Sensitivity Level (MSL)3
Family NameH8
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 3.05
Pkg. TypeQFP
RTCNo
Tape & ReelNo
Thickness (mm)3.05
Width (mm)14

Description

The H8/38076R Group is supported only for customers who have already adopted these products. The RX113 or RL78/L13, RL78/L1C Groups are recommended for new designs.