Skip to main content
8-bit Microcomputers

Package Information

Pkg. Type: QFP
Pkg. Code: pkg_72
Lead Count (#): 64
Pkg. Dimensions (mm): 14 x 14 x 3.05
Pitch (mm): 0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU H8/300L
Bit Size 8
RAM (KB) 1
Program Memory (KB) 32
Operating Freq (Max) (MHz) 5
Lead Count (#) 64
Timer 8-bit x 1-ch, 16-bit x 2-ch
ADC 10-bit x 4-ch
Ethernet No
LVD or PVD No
DMA No
Temp. Range (°C) -20 to +75
Family Name H8
Lead Compliant Yes
Length (mm) 14
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 3.05
Pkg. Type QFP
RTC No
Tape & Reel No
Thickness (mm) 3.05
Width (mm) 14

Description

The H8/38004 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L12, RL78/L13, RX113 Group.