Skip to main content
Renesas Electronics Corporation
Microcontrollers with a 32-bit H8/300H CPU core

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_82
Lead Count (#):100
Pkg. Dimensions (mm):20 x 14 x 3.1
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8/300H
Bit Size16
RAM (KB)5
Program Memory (KB)128
Operating Freq (Max) (MHz)20
Lead Count (#)100
Timer8-bit x 3-ch, 16-bit x 5-ch
ADC10-bit x 16-ch
EthernetNo
LVD or PVDYes
DMANo
Temp. Range (°C)-40 to +85
Family NameH8
Lead CompliantYes
Length (mm)20
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 14 x 3.1
Pkg. TypeQFP
RTCNo
Tape & ReelNo
Thickness (mm)3.1
Width (mm)14

Description

The H8/36109 Group is supported only for customers who have already adopted these products. The RX130, RL78/G14 Groups are recommended for new designs.